For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-KOMP ZYL DOPPELW AG - Compact cylinders, double-acting (with magnet), non-cushioned, male piston rod
Bill of material
K-07150863
DES
Identifier
K-07150863
KOLBEN
Piston Ø
63 mm
HUB
Stroke
40 mm
HUBST
Position of the stroke
mm
Enter value for HUBST
Position of the stroke
mm
cm
inch
ft
ANS
Port
G 1/8
GEW
Piston rod male thread
M12x1,25
AM
22 mm
BG
21 mm
CH
13 mm
CH1
19 mm
D1
ØD1 H9
8 mm
D5
ØD5
10.5 mm
E
76.5 mm
E1
78.3 mm
EE
G1/8
KK
M12x1.25
LA
4.5 mm
PL
15.5 mm
RR
ØRR
6.8 mm
RT
M8
T2
3.5 mm
TG
TG-0.2
56.5 mm
ZA
ZA+0.3 -0
49 mm
ZB
57 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.